??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M18EG2-PSC50B-BV02-EXF
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M18EG2-PSC50B-BV02-EXF
VERF
Availability
Available
BC
Order code
BES05M4
TC
Artikelbezeichnung
BES M18EG2-PSC50B-BV02-EXF
PX
Product view
56416_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Steelface;Explosionsgeschützt
BFORM
Style
M18x1
W
Gewicht
0.167 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 57 mm, Style Housing = M18x1, Installation = for flush mounting, Range = 5 mm, Switching output = PNP normally open (NO), Switching frequency = 180 Hz, Housing material = Stainless steel, Material sensing surface = Stainless steel, Connection = Cable, 2 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -10...60 °C, Ex category = ATEX: 3G (EPL Gc) ATEX: 3D (EPL Dc) IECEx: EPL Gc IECEx: EPL Dc, IP rating = IP67, Approval/Conformity = CE, IECEx, ATEX, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.